WBP_CRS15GRYTR_PRODIMAGE
WBP_CRS15GRYTR_PRODIMAGE

Straight Blade Devices, Receptacles, Duplex, Tamper-Resistant Commercial Grade, 15A 125V, 2-Pole 3-Wire Grounding, 5- 15R, Gray, Single Pack

Brand:

Bryant

Catalog ID:

CRS15GRYTR

Straight Blade Devices, Receptacles, Duplex, Tamper-Resistant Commercial Grade, 15A 125V, 2-Pole 3-Wire Grounding, 5- 15R, Gray, Single Pack

Tamper Resistant

Product details

General

Application
Commercial Specification Grade
Color
Gray
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Item Type
Traditional Duplex Smooth Face
Material
Composite
Material - Mounting Hardware
Screw Mounting
Number Of Poles
2-Pole
OEM Brand Name
Hubbell Bryant
Series
Commercial
Style
Smooth Face
Type
Duplex Receptacle
UPC
781786410770

Dimensions

Display Size
Standard Sized Product
Weight
0.15 lb

Electrical Ratings

Amperage Rating
15 A
Connectivity
Side Wired Only
Current / Amperage Rating
15 A
Current Rating
15 A
Phase
Single Phase
Voltage Rating
125 V
Voltage Rating Description
125 V
Wattage
1875

Conductor Related

Number Of Wires
3-Wire
Wire Size
#14 AWG to #12 AWG

Certifications And Compliance

Nema Rating
5-15R

Logistics

Carton Quantity
10