WBP_DR15GRYP1_PRODIMAGE
WBP_DR15GRYP1_PRODIMAGE
Discontinued

Straight Blade Devices, Receptacles, Duplex, Decorator/Commercial/Industrial Grade, 15A 125V, 5-15R, Pre-Wired 8" Solid Leads.

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

DR15GRYP1

Straight Blade Devices, Receptacles, Duplex, Decorator/Commercial/Industrial Grade, 2-Pole 3-Wire Grounding, 15A 125V, 5-15R, Gray, Pre-Wired 8" Solid Leads, Single Pack.

  • Fully insulated design with 8-inch solid wire leads
  • Aesthetic Style Line® decorator design
  • Smooth face
  • Triple wipe contacts

Tamper Resistant

Product details

General

Application
Commercial Specification Grade
Color
Gray
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
No
Horsepower - Maximum
0.5
Item Type
Decorator Duplex
Material
Nylon
Material - Mounting Hardware
Screw Mounting
Number Of Poles
2-Pole
OEM Brand Name
Hubbell Wiring Device-Kellems
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - UL 94V-2
  • Environmental - Operating Temperatures - Maximum continuous 75°C, minimum -40°C (w/o impact)
  • Mechanical - Product Identification - Ratings are a permanent part of the device
Series
Commercial Specification Grade
Style
Style Line Decorator
Type
Pre-Wired
UPC
783585146324

Dimensions

Dimensions
1.32 in x 1.09 in x 3.28 in
Display Size
Standard Sized Product
Height
3.28 in
Length
1.32 in
Weight
0 lb
Width
1.09 in

Electrical Ratings

Amperage Rating
15 A
Connectivity
Back and Side Wired
Current / Amperage Rating
15 A
Current Rating
15 A
Dielectric Strength
Withstands 2,000V minimum
Phase
Single Phase
Voltage Rating
125 V
Voltage Rating Description
125 V
Wattage
1875 W

Conductor Related

Number Of Wires
3-Wire
Wire Size
#12 AWG

Certifications And Compliance

Industry Standard(s)
  • Certified to CSA, C22.2, No. 42
  • Fed. Spec. W-C-596
  • NEMA® WD-6 Compliant
  • UL Listed to UL498 File No. E2186
Nema Rating
5-15R

Logistics

Carton Quantity
50