text.skipToContent text.skipToNavigation

DR20C1LATR

by Hubbell Wiring Device-Kellems 

Catalog ID: DR20C1LATR

Straight Blade Devices, Tamper Resistant,Receptacles, Decorator Duplex, 1/2 Load Controlled, 20A 125V, 2-Pole 3-Wire Grounding, 5-20R, Back and Side Wired, Light Almond

  • Permanently marked with universal power symbol and the word "CONTROLLED" to visually identify receptacles used in automatic energy management systems
  • Patented TR design eliminates plug-in difficulty and TR complaints
  • Markings can be read regardless of mounting orientation
  • Complies with NEC Section 406.3, ASHRAE 90.1, and California Title 24 requirements
  • Complements Hubbell's Load:Logic® control system or other available energy management system

Tamper Resistant

Product Details

General

Application Commercial Specification Grade
Color Light Almond
Item Type Style Line Decorator
Material Nylon
Material - Mounting Hardware Screw Mounting
Number Of Poles 2-Pole
OEM Brand Name Hubbell Wiring Device-Kellems
Operating Temperature Maximum continuous 75°C and minimum -40°C without Impact
Performance
  • Electrical: Current Interrupting- Certified for current interrupting at full rated current
  • Electrical: Dielectric Voltage- Withstands 2,000V minimum
  • Mechanical: Product Identification- Ratings are a permanent part of the device
  • Mechanical: Terminal Accommodation- #12-10 AWG stranded or solid copper wire only.
  • Mechanical: Terminal Identification- Terminals identified in accordance with UL 498 and CSA
  • Environmental: Flammability- UL 94V-2
  • Environmental: Operating Temperature- Maximum continuous 75°C
  • minimum -40°C (w/o impact)
Series Controlled
Style Style Line Decorator
Type Tamper-Resistant
UPC 783585583006

Dimensions

Display Size Standard Sized Product
Weight 0.2 lb

Electrical Ratings

Amperage Rating 20 A
Connectivity Back and Side Wired
Current / Amperage Rating 20 A
Current Rating 20 A
Dielectric Strength Withstands 2,000V minimum
Voltage Rating 125 V
Voltage Rating Description 125 V

Conductor Related

Number Of Wires 3-Wire
Wire Size #12 AWG to #10 AWG

Certifications and Compliance

Industry Standard(s) UL Listed to UL498 File No. E2186Certified to CSA, C22.2, No. 42Fed. Spec. W-C-596NEMA® WD-6 Compliant
Nema Rating 5-20R

Logistics

Carton Quantity 10

Resources/Downloads

Videos

Tamper-Resistant Receptacles