text.skipToContent text.skipToNavigation

DRS15C1LA

by Bryant 

Catalog ID: DRS15C1LA

Straight Blade Devices, Receptacles, Decorator Duplex, Commercial Grade, 1/2 Controlled, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, Light Almond

Product Details

General

Color Light Almond
Item Type Decorator Duplex
Number Of Poles 2-Pole
OEM Brand Name Hubbell Bryant
Series Commercial
Style Decorator
Type Duplex Receptacle
UPC 781786146037

Dimensions

Weight 0.25 lb

Electrical Ratings

Amperage Rating 15 A
Current / Amperage Rating 15 A
Voltage Rating 125 V
Voltage Rating Description 125 V

Conductor Related

Number Of Wires 3-Wire

Certifications and Compliance

Nema Rating 5-15R

Logistics

Carton Quantity 10

Resources/Downloads