text.skipToContent text.skipToNavigation

DRS15ITR

By Bryant 

Catalog ID: DRS15ITR

By Bryant
Catalog ID:  DRS15ITR
Straight Blade Devices, Receptacles, Tamper- Resistant Duplex, Decorator, Commercial/Industrial Grade, 15A 125V, 2- Pole 3-Wire Grounding, 5-15R, Ivory, Single Pack

Tamper Resistant

Add to List

More Options

Where to Buy

Product Details

General

Application Commercial Grade
Color Ivory
Environmental Conditions Indoor Dry Unless Protected By Additional Means
Item Type Decorator Duplex
Material Composite
Material - Mounting Hardware Screw Mounting
Number Of Poles 2-Pole
OEM Brand Name Hubbell Bryant
Series Commercial
Style Decorator
Type Duplex Receptacle
UPC 781786144125

Dimensions

Display Size Standard Sized Product
Weight 0.2 lb

Electrical Ratings

Amperage Rating 15 A
Connectivity Back and Side Wired Terminal Screws
Current / Amperage Rating 15 A
Current Rating 15 A
Phase Single Phase
Voltage Rating 125 V
Voltage Rating Description 125 V
Wattage 1875

Conductor Related

Number Of Wires 3-Wire
Wire Size #14 AWG to #12 AWG

Certifications and Compliance

Nema Rating 5-15R

Logistics

Carton Quantity 10

Resources and Downloads