WBP_HBL415I_PRODIMAGE
WBP_HBL415I_PRODIMAGE
WBP_HBL415I_alt_PRODIMAGE
WBP_HBL415I_front_back_PRODIMAGE
WBP_HBL415I_angle_PRODIMAGE

Straight Blade Devices, Receptacles, 4- Plex, Commercial/Industrial Grade, 2-Pole 3-Wire Grounding, 15A 125V, 5- 15R, Ivory, Single Pack

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL415I

Straight Blade Devices, Receptacles, 4- Plex, Commercial/Industrial Grade, 2-Pole 3-Wire Grounding, 15A 125V, 5- 15R, Ivory, Single Pack.

Triple wipe contacts

Product details

General

Application
  • Industrial
Color
  • Ivory
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Horsepower - Maximum
0.5
Item Type
4-PLEX
Material
Polycarbonate
Material - Mounting Hardware
Screw Mounting
Number Of Poles
2-Pole
OEM Brand Name
Hubbell Wiring Device-Kellems
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
  • Electrical - Current Interrupting - Capable of withstanding a fault level of 1000A, per UL498
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - UL 94 V-2
  • Environmental - Operating Temperatures - Maximum continuous 75°C minimum -40°C (w/o impact)
  • Mechanical - Product Identification - Ratings are a permanent part of the device
  • Mechanical - Terminal Accommodation - #14-12 AWG stranded or solid copper conductor only
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498 and CSA
Series
4-Outlet Receptacle
UPC
783585013770

Dimensions

Dimensions
4.30 in x 0.92 in x 4.30 in
Display Size
Standard Sized Product
Height
4.3 in
Length
4.3 in
Weight
0.4 lb
Width
0.92 in

Electrical Ratings

Amperage Rating
15 A
Connectivity
Screw Terminals
Current / Amperage Rating
15 A
Current Rating
15 A
Dielectric Strength
Withstands 2,000V minimum
Phase
Single Phase
Voltage Rating
125 V
Voltage Rating Description
125 V
Wattage
1875 W

Conductor Related

Number Of Wires
3-Wire
Wire Size
#14 AWG to #12 AWG

Certifications And Compliance

Industry Standard(s)
  • Certified to CSA 22.2, No. 42 File 285
  • Listed to UL Standard 498 File E2186
  • NEMA® WD-6 Compliant
Nema Rating
5-15R
Standards - RoHS Compliance Status
CM

Logistics

Carton Quantity
5