WBP_HBLTT30R_PRODIMAGE
WBP_HBLTT30R_PRODIMAGE
play
Insulgrip Twist-Lock and Straight Blade Devices
WBP_HBLTT30R_back_PRODIMAGE
WBP_HBLTT30R_front_PRODIMAGE

Straight Blade Devices, Receptacles, RTP, Industrial Grade, 2-Pole 3-Wire Grounding, 30A 125V, TT-30R, Black, Single Pack.

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBLTT30R

Straight Blade Devices, Receptacles, RTP, Industrial Grade, 2-Pole 3-Wire Grounding, 30A 125V, TT-30R, Black, Single Pack.

Product details

General

Color
  • Black
EU RoHS Indicator
Contact Manufacturer
OEM Brand Name
Hubbell Wiring Device-Kellems
UPC
783585539775

Dimensions

Weight
0.35 lb

Electrical Ratings

Current Rating
30 A
Voltage Rating
125 V
Voltage Rating Description
125 V

Certifications And Compliance

Nema Rating
TT-30R
Standards - RoHS Compliance Status
CM

Logistics

Carton Quantity
10
Pallet Quantity
2640

Resources and downloads

Specifications

Installation Manuals

Videos

Insulgrip Twist-Lock and Straight Blade Devices