WBP_RCT220NI_open_PRODIMAGE
WBP_RCT220NI_open_PRODIMAGE
play
WBP_RCT200NI_PRODIMAGE

20A Kitchen Counter Receptacle, Surface Mount, Nickel

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

RCT220NI

20A Kitchen Counter Receptacle, Surface Mount, Nickel

Surface Mount

Product details

General

Application
  • Power on Counter Top
Color
Nickel
Construction
Fabricated
Construction Material - Main
220 Meunt
EU RoHS Indicator
Contact Manufacturer
Material
220 Meunt
Mounting Type
In Kitchen Counter Top
Number Of Outlets
1 Duplex
Number Of Poles
2
Series
Countertop Receptacle
Size
Standard Sized
Style
Surface
Sub Brand
Furniture Boxes
Type
  • Power Only
  • Power Only
UPC
883778309526

Dimensions

Dimensions
4.20 in x 4.20 in x 6.48 in
Height
6.48 in
Length
4.2 in
Width
4.2 in

Electrical Ratings

Current / Amperage Rating
20 A
Voltage Rating Description
125 V

Conductor Related

Cable Entry
Kos in Bottom
Number Of Wires
3

Certifications And Compliance

Industry Standard(s)
UL
Nema Rating
5-20R

Logistics

Carton Quantity
10
Pallet Quantity
560