WBP_RCT111W_PRODIMAGE
WBP_RCT111W_PRODIMAGE

Kitchen Counter Trim Kit, Flush Mount, White

Brand:

Hubbell Premise Wiring

Catalog ID:

RCT111W

Kitchen Counter Trim Kit, Flush Mount, White

  • Spill water tested
  • Permanent installation ready (suitable for MC cable or non-metallic sheath cable)
  • Push down to pop-up function is rated for a minimum of 10,000 cycles
  • Easy installation - simply drop in and tighten

Product details

General

Color
  • White
EU RoHS Indicator
Contact Manufacturer
Series
Trim Kit for 201/221 Series
Style
Flush
Type
Flange and Top
UPC
883778307867

Dimensions

Dimensions
4.00 in x 4.00 in x 0.09 in
Height
0.09 in
Length
4 in
Width
4 in

Logistics

Carton Quantity
10
Pallet Quantity
5400

Resources and downloads

Specifications