WBP_9452ANPB_PRODIMAGE
WBP_9452ANPB_PRODIMAGE
WBP_9452ANPB_side-R_PRODIMAGE
WBP_9452ANPB_alt_PRODIMAGE
+2
WBP_9452ANPB_side-L_PRODIMAGE

Straight Blade Devices, Male Plug, Heavy Duty, Industrial/Commercial Grade, Angled, 50A 125/250V, 3-Pole 4-Wire Grounding, 14-50P, Black, Single Pack

Brand:

Bryant

Catalog ID:

9452ANPB

Straight Blade Male Plug, Heavy Duty, Industrial/Commercial Grade, Angled, 50A 125/250V, 3-Pole 4-Wire Grounding, 14-50P.

Angled

Product details

General

Application
Heavy Duty
Color
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Item Type
Standard
Material
Composite
Material - Mounting Hardware
Cord Mounted
Number Of Poles
3-Pole
Series
Industrial
Style
Heavy Duty
Type
Plug
UPC
781786676404

Dimensions

Display Size
Standard Sized
Weight
1 lb

Electrical Ratings

Amperage Rating
50 A
Connectivity
Pressure Terminal Screws
Current / Amperage Rating
50 A
Current Rating
50 A
Phase
Single Phase
Voltage Rating
125/250 V
Voltage Rating Description
125/250 V
Wattage
12500

Conductor Related

Cord Type
All Portable
Number Of Wires
4-Wire
Wire Size
#6 AWG

Certifications And Compliance

Nema Rating
14-50P

Logistics

Carton Quantity
10
Pallet Quantity
1200

Resources and downloads