WBP_9460FR_PRODIMAGE
WBP_9460FR_PRODIMAGE

Straight Blade Devices, Receptacles, Flush Mount Single, Commercial/Industrial Grade, 60A 125/250V, Reinforced Black Thermoplastic Polyester

Brand:

Bryant

Catalog ID:

9460FR

Straight Blade Devices, Receptacles, Flush Mount Single, Commercial/Industrial Grade, 60A 125/250V, Reinforced Black Thermoplastic Polyester, 3-Pole 4-Wire Grounding, 14-60R, Black, Single Pack

Standard Product

Product details

General

Application
Industrial Grade
Color
Black
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Item Type
Single
Material - Mounting Hardware
Screw Mounting
Number Of Poles
3-Pole
OEM Brand Name
Hubbell Bryant
Series
Heavy Duty
Style
Smooth Face
Type
Single Receptacle
UPC
781786676480

Dimensions

Display Size
Standard Sized Product
Weight
0.65 lb

Electrical Ratings

Amperage Rating
60 A
Connectivity
Pressure Terminal Screws
Current / Amperage Rating
60 A
Current Rating
60 A
Phase
Single Phase
Voltage Rating
125/250 V
Voltage Rating Description
125/250 V
Wattage
15000

Conductor Related

Number Of Wires
4-Wire
Wire Size
#6 AWG

Certifications And Compliance

Nema Rating
14-60R

Logistics

Carton Quantity
10