text.skipToContent text.skipToNavigation

9550FR

by Bryant 

Catalog ID: 9550FR

Straight Blade Devices, Receptacles, Flush Mount Single, Commercial/Industrial Grade, Reinforced Thermoplastic Polyester, 50A 125V, 2-Pole 3-Wire Grounding, 5-50R, Black, Single Pack

Standard Product

Product Details

General

Application Industrial Grade
Color Black
Environmental Conditions Indoor Dry Unless Protected By Additional Means
Item Type Single
Material - Mounting Hardware Screw Mounting
Number Of Poles 2-Pole
OEM Brand Name Hubbell Bryant
Series Heavy Duty
Style Smooth Face
Type Single Receptacle
UPC 781786676886

Dimensions

Display Size Standard Sized Product
Weight 0.45 lb

Electrical Ratings

Amperage Rating 50 A
Connectivity Pressure Terminal Screws
Current / Amperage Rating 50 A
Current Rating 50 A
Phase Single Phase
Voltage Rating 125 V
Voltage Rating Description 125 V
Wattage 6250

Conductor Related

Number Of Wires 3-Wire
Wire Size #10 AWG to #6 AWG

Certifications and Compliance

Nema Rating 5-50R

Logistics

Carton Quantity 25

Resources/Downloads