WBP_9650NC_PRODIMAGE
WBP_9650NC_PRODIMAGE

Straight Blade Devices, Female Connector Body, Heavy Duty, Industrial/Commercial Grade, Straight, 50A 250V, 2-Pole 3- Wire Grounding, 6-50R

Brand:

Bryant

Catalog ID:

9650NC

Straight Blade Devices, Female Connector Body, Heavy Duty, Industrial/Commercial Grade, Straight, 50A 250V, 2-Pole 3- Wire Grounding, 6-50R, Gray, Single Pack

Standard Product

Product details

General

Application
Heavy Duty
Color
  • Gray
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
No
Insulation
Insulated Body
Item Type
Standard
Material
Composite
Material - Mounting Hardware
Cord Mounted
Number Of Poles
2-Pole
OEM Brand Name
Hubbell Bryant
Series
Industrial
Style
Extra Heavy Duty
Temperature Rating
Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.
Type
Connector Body
UPC
781786732254

Dimensions

Display Size
Standard Sized Product
Weight
1.2 lb

Electrical Ratings

Amperage Rating
50 A
Connectivity
Pressure Terminal Screws
Current / Amperage Rating
50 A
Current Rating
50 A
Voltage Rating
250 V
Voltage Rating Description
250 V

Conductor Related

Conductor Range
#6 AWG
Number of Conductors
3-Wire Grounding
Number Of Wires
3-Wire

Certifications And Compliance

Nema Rating
6-50R

Logistics

Carton Quantity
10

Resources and downloads