WBP_BLD2_PRODIMAGE
WBP_BLD2_PRODIMAGE

Straight Blade Devices, Plugbox Devices, Accessories, Red polypropylene Large Lockout Device, Red

Brand:

Bryant

Catalog ID:

BLD2

Straight Blade Devices, Plugbox Devices, Accessories, Red polypropylene Large Lockout Device, Red.

Standard Product

Product details

General

Application
Large Size
Color
EU RoHS Indicator
Yes
Item Type
For Plugs and Connectors
Legend
Instructions Molded Into Product
Lock Type
Accepts up to 4 Padlocks (not supplied)
Material
Polypropylene
Plug Type
All Standard Plugs and Connectors
Series
Lockout Devices
Type
Plugout
UPC
781786186200

Dimensions

Dimensions
12.51 in x 6.31 in x 5.00 in
Display Size
Standard Size
Height
5 in
Length
12.51 in
Plug Dimensions
Min: 1.90" (48.3), Max: 4.50" (69.8) in
Weight
1.35 lb
Width
6.31 in

Conductor Related

Nema Color
Red

Certifications And Compliance

Standards - RoHS Compliance Status
CM

Logistics

Carton Quantity
5

Resources and downloads