WBP_HBL7303C_PRODIMAGE
WBP_HBL7303C_PRODIMAGE
play
Insulgrip Twist-Lock and Straight Blade Devices

Straight Blade Devices, Male Plug, Heavy Duty, Industrial/Commercial Grade, Straight, 4-Pole 4-Wire Non- Grounding, 60A 3 Phase 120/208 V AC, 18-60R

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL7303C

Straight Blade Devices, Male Plug, Heavy Duty, Industrial/Commercial Grade, Straight, 4-Pole 4-Wire Non- Grounding, 60A 3 Phase 120/208 V AC, 18-60R, Black, Single Pack.

Product details

General

Color
Cord Range
0.625"-1.310"
EU RoHS Indicator
Contact Manufacturer
Horsepower - Maximum
7.5
Material
Nylon
Number Of Poles
4-Pole
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - UL 94 HB
  • Environmental - IP Suitability - IP20
  • Environmental - Operating Temperatures - Maximum continuous 75°C, minimum -40°C (w/o impact)
  • Mechanical - Product Identification - Ratings are a permanent part of the device
  • Mechanical - Terminal Accommodation - #12 AWG through #4 AWG copper wire only
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498 and CSA
Series
Extra Heavy Duty
Style
Non-Grounding
Type
UPC
783585015385

Dimensions

Dimensions
4.13 in x 2.88 in x 2.88 in
Height
2.88 in
Length
4.13 in
Weight
0.85 lb
Width
2.88 in

Electrical Ratings

Amperage Rating
60 A
Current / Amperage Rating
60 A
Current Rating
60 A
Dielectric Strength
Withstands 2,000V minimum
Phase
Three Phase
Voltage Rating
120/208 VAC
Voltage Rating Description
3 Phase 120/208 VAC

Conductor Related

Number Of Wires
4-Wire
Wire Size
#12 AWG to #4 AWG

Certifications And Compliance

Industry Standard(s)
  • CSA Certified
  • UL Listed File E1706
Nema Rating
18-60P

Logistics

Carton Quantity
5