WBP_HBL7977_PRODIMAGE
WBP_HBL7977_PRODIMAGE
play
Insulgrip Twist-Lock and Straight Blade Devices

Straight Blade Devices, Male Plug, Heavy Duty, Industrial/Commercial Grade, Straight, 3-Pole 3-Wire Non Grounding, 50A 125/250V, 10-50P, Single Pack

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL7977

Straight Blade Non-Grounding Angle Male Plug 50A, 4-position, 3-Pole 3-Wire, 125/250V, 10-50P Nylon.

Product details

General

Color
  • Black
  • Noir
Cord Range
0.625"-1.187"
EU RoHS Indicator
Contact Manufacturer
Horsepower - Maximum
3
Material
Nylon
Number Of Poles
3-Pole
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Series
Extra Heavy Duty
Style
Non-Grounding
Type
Plug
UPC
783585015132

Dimensions

Dimensions
4.33 in x 2.75 in x 1.88 in
Height
1.88 in
Length
4.33 in
Weight
0.55 lb
Width
2.75 in

Electrical Ratings

Amperage Rating
50 A
Current / Amperage Rating
50 A
Current Rating
50 A
Dielectric Strength
Withstands 2,000V minimum
Voltage Rating
125/250 V
Voltage Rating Description
125/250 V

Conductor Related

Number Of Wires
3-Wire

Certifications And Compliance

Industry Standard(s)
UL Listed, File E2186, Listed To UL Standard 498
Nema Rating
10-50P

Logistics

Carton Quantity
10

Resources and downloads

Installation Manuals

Videos

Insulgrip Twist-Lock and Straight Blade Devices