text.skipToContent text.skipToNavigation

HBL8452C

by Hubbell Wiring Device-Kellems 

Catalog ID: HBL8452C

Straight Blade Devices, Plug,Industrial Grade, 3-Pole 4-Wire Grounding, 50A 3 Phase 250V AC, 15-50P, Black, Single Pack.

  • Gripping ribs provide secure gripping area
  • Supertough nylon housing
  • Catalog number, ratings and certifications molded in face

Product Details

General

Number Of Poles 3-Pole
OEM Brand Name Hubbell Wiring Device-Kellems
Type Plug
UPC 783585015170

Dimensions

Weight 0.85 lb

Electrical Ratings

Amperage Rating 50 A
Current / Amperage Rating 50 A
Current Rating 50 A
Voltage Rating 250 VAC
Voltage Rating Description 250 VAC

Conductor Related

Number Of Wires 4-Wire

Certifications and Compliance

Nema Rating 15-50P

Logistics

Carton Quantity 5

Resources/Downloads