WBP_HBL9330_PRODIMAGE
WBP_HBL9330_PRODIMAGE
play
Insulgrip Twist-Lock and Straight Blade Devices

Straight Blade Devices, Receptacles, RTP, Industrial Grade, 2-Pole 3-Wire Grounding, 30A 250V, 6-30R, Black, Single Pack.

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL9330

Straight Blade Single Flush Receptacle 30A, 2-Pole, 3-Wire Grounding, 250V, 6-30R.

Catalogue number, ratings and certifications molded in face

Standard

Product details

General

Application
Color
  • Black
  • Noir
Environmental Conditions
EU RoHS Indicator
Yes
Horsepower - Maximum
2
Item Type
Single
Material
Thermoplastic/Composite
Material - Mounting Hardware
Screw Mounting
Number Of Poles
2-Pole
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - UL 94 V-0
  • Environmental - IP Suitability - IP20
  • Environmental - Operating Temperatures - Maximum continuous 75°C minimum -40°C (w/o impact)
  • Mechanical - Product Identification - Ratings are a permanent part of the device
  • Mechanical - Terminal Accommodation - #12 AWG through #4 AWG copper wire only
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498 and CSA
Series
Extra Heavy Duty
Style
Grounding
Type
UPC
783585015231

Dimensions

Dimensions
3.28 in x 2.25 in x 2.23 in
Display Size
Standard Sized Product
Height
2.23 in
Length
3.28 in
Weight
0.4 lb
Width
2.25 in

Electrical Ratings

Amperage Rating
30 A
Connectivity
Back and Side Wired Screw Terminals
Current / Amperage Rating
30 A
Current Rating
30 A
Dielectric Strength
Withstands 2,000V minimum
Phase
Single Phase
Voltage Rating
250 V
Voltage Rating Description
250 V
Wattage
7500 W

Conductor Related

Number Of Wires
3-Wire Grounding
Wire Size
#12 AWG to #4 AWG

Certifications And Compliance

Industry Standard(s)
  • CSA Certified
  • NEMA® WD-6 Compliant
  • UL Listed File E2186
Nema Rating
6-30R
Standards - RoHS Compliance Status
CM

Logistics

Carton Quantity
10
Pallet Quantity
2560