WBP_5261W_PRODIMAGE
WBP_5261W_PRODIMAGE

Straight Blade Devices, Receptacles, Single, Weather Resistant, Commercial/Industrial Grade, 2-Pole 3-Wire Grounding, 15A 125V, 5-15R, Single Pack

Brand:

Bryant

Catalog ID:

5261WWR

Straight Blade Devices, Receptacles, Single, Weather Resistant, Commercial/Industrial Grade, 2-Pole 3-Wire Grounding, 15A 125V, 5-15R, White, Single Pack

Weather Resistant

Product details

General

Application
Extra Heavy Duty Industrial Specification Grade
Color
White
Environmental Conditions
Weather Resistant
EU RoHS Indicator
No
Item Type
Single
Material - Mounting Hardware
Screw Mounting
Number Of Poles
2-Pole
OEM Brand Name
Hubbell Bryant
Series
Extra Heavy Duty
Style
Finder Groove Face
Type
Single Receptacle
UPC
781786705029

Dimensions

Dimensions
3.28 in x 1.38 in x 0.91 in
Display Size
Standard Sized Product
Height
0.91 in
Length
3.28 in
Width
1.38 in

Electrical Ratings

Amperage Rating
15 A
Connectivity
Back and Side Wired
Current / Amperage Rating
15 A
Current Rating
15 A
Phase
Single Phase
Voltage Rating
125 V
Voltage Rating Description
125 V
Wattage
1875

Conductor Related

Number Of Wires
3-Wire
Wire Size
#14 AWG to #12 AWG

Certifications And Compliance

Nema Rating
5-15R

Logistics

Carton Quantity
10

Resources and downloads