WBP_5281_PRODIMAGE
WBP_5281_PRODIMAGE

Straight Blade Devices, Specialty Receptacles, Single, Commercial/Industrial Grade, 15A 125V, 5-15R, Mounted to 4" Round Cover

Brand:

Bryant

Catalog ID:

5281

Straight Blade Devices, Specialty Receptacles, Single, Commercial/Industrial Grade, 2-Pole 3-Wire Grounding, 15A 125V, 5-15R, Brown, Single Pack, Mounted to 4" Round Cover

Mounted to 4" Round Cover

Product details

General

Application
Extra Heavy Duty Industrial Specification Grade
Color
Brown
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
No
Item Type
Single
Material - Mounting Hardware
Screw Mounting
Number Of Poles
2-Pole
OEM Brand Name
Hubbell Bryant
Series
Extra Heavy Duty
Style
Finder Groove Face
Type
Specialty Receptacle
UPC
781786625211

Dimensions

Display Size
Standard Sized Product
Weight
0.25 lb

Electrical Ratings

Amperage Rating
15 A
Connectivity
Back and Side Wired
Current / Amperage Rating
15 A
Current Rating
15 A
Phase
Single Phase
Voltage Rating
125 V
Voltage Rating Description
125 V
Wattage
1875

Conductor Related

Number Of Wires
3-Wire
Wire Size
#14 AWG to #12 AWG

Certifications And Compliance

Nema Rating
5-15R

Logistics

Carton Quantity
5

Resources and downloads