WBP_BRY5362IGW_PRODIMAGE
WBP_BRY5362IGW_PRODIMAGE
Discontinued

Straight Blade Devices, Receptacles, Duplex, Weather Resistant, Commercial/Industrial Grade, 20A 125V, 2-Pole 3-Wire Grounding, 5-20R, Isolated Ground

Brand:

Bryant

Catalog ID:

BRY5362IGWWR

Straight Blade Devices, Receptacles, Duplex, Weather Resistant, Commercial/Industrial Grade, 20A 125V, 2-Pole 3-Wire Grounding, 5-20R, White, Single Pack,Isolated Ground

Isolated Ground and Weather Resistant

Product details

General

Application
Extra Heavy Duty Industrial Specification Grade
Color
White
Environmental Conditions
Weather Resistant
EU RoHS Indicator
No
Item Type
Traditional Duplex
Material - Mounting Hardware
Screw Mounting
Number Of Poles
2-Pole
OEM Brand Name
Hubbell Bryant
Series
Extra Heavy Duty
Style
Finder Groove Face
Type
Duplex Receptacle
UPC
781786670457

Dimensions

Dimensions
3.28 in x 1.54 in x 1.16 in
Display Size
Standard Sized Product
Height
1.16 in
Length
3.28 in
Weight
0.25 lb
Width
1.54 in

Electrical Ratings

Amperage Rating
20 A
Connectivity
Back and Side Wired
Current / Amperage Rating
20 A
Current Rating
20 A
Phase
Single Phase
Voltage Rating
125 V
Voltage Rating Description
125 V
Wattage
2500

Conductor Related

Number Of Wires
3-Wire
Wire Size
#14 AWG to #12 AWG

Certifications And Compliance

Nema Rating
5-20R

Logistics

Carton Quantity
10

Resources and downloads