WBP_BRY5362RED_PRODIMAGE
WBP_BRY5362RED_PRODIMAGE
WBP_BRY5362RED_front_PRODIMAGE

Straight Blade Devices, Receptacles, Duplex, Commercial/Industrial Grade, 20A 125V, 2-Pole 3-Wire Grounding, 5-20R, Red, Single Pack

Brand:

Bryant

Catalog ID:

BRY5362RED

Straight Blade Devices, Receptacles, Duplex, Commercial/Industrial Grade, 20A 125V, 2-Pole 3-Wire Grounding, 5-20R, Red, Single Pack

Standard Product

Product details

General

Application
Extra Heavy Duty Industrial Specification Grade
Color
Red
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Item Type
Traditional Duplex
Material - Mounting Hardware
Screw Mounting
Number Of Poles
2-Pole
OEM Brand Name
Hubbell Bryant
Series
Extra Heavy Duty
Style
Finder Groove Face
Type
Duplex Receptacle
UPC
781786005242

Dimensions

Dimensions
3.28 in x 1.54 in x 1.16 in
Display Size
Standard Sized Product
Height
1.16 in
Length
3.28 in
Weight
0.2 lb
Width
1.54 in

Electrical Ratings

Amperage Rating
20 A
Connectivity
Back and Side Wired
Current / Amperage Rating
20 A
Current Rating
20 A
Phase
Single Phase
Voltage Rating
125 V
Voltage Rating Description
125 V
Wattage
2500

Conductor Related

Number Of Wires
3-Wire
Wire Size
#14 AWG to #12 AWG

Certifications And Compliance

Nema Rating
5-20R
Standards - RoHS Compliance Status
CM

Logistics

Carton Quantity
10