text.skipToContent text.skipToNavigation

BRY5492I

by Bryant 

Catalog ID: BRY5492I

Straight Blade Devices, Receptacles, Duplex, Commercial/Industrial Grade, 20A 125V and 250V, 2-Pole 3-Wire Grounding, 5-20R and 6- 20R, Ivory, Single Pack

Combination Faces

Product Details

General

Application Extra Heavy Duty Industrial Specification Grade
Color Ivory
Environmental Conditions Indoor Dry Unless Protected By Additional Means
Item Type Traditional Duplex
Material - Mounting Hardware Screw Mounting
Number Of Poles 2-Pole
OEM Brand Name Hubbell Bryant
Series Heavy Duty
Style Finder Groove Face
Type Combination Receptacle
UPC 781786005457

Dimensions

Dimensions 3.28 in x 1.54 in x 1.16 in
Display Size Standard Sized Product
Height 1.16 in
Length 3.28 in
Weight 0.25 lb
Width 1.54 in

Electrical Ratings

Amperage Rating 20 A
Connectivity Back and Side Wired
Current / Amperage Rating 20 A
Current Rating 20 A
Phase Single Phase
Voltage Rating 125/250 V
Voltage Rating Description 125/250 V
Wattage 5000

Conductor Related

Number Of Wires 3-Wire
Wire Size #14 AWG to #12 AWG

Certifications and Compliance

Nema Rating 5-20R, 6-20R

Logistics

Carton Quantity 10

Resources/Downloads