Straight Blade Connector Body, Heavy Duty, Industrial/Commercial Grade, Straight, 2-Pole 3-Wire Grounding, 15A 277V AC, 7-15R,Single Pack

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL5324

Straight Blade Devices, Female Connector Body, Heavy Duty, Industrial/Commercial Grade, Straight, 2-Pole 3-Wire Grounding, 15A 277V AC, 7-15R,Single Pack.

Standard Product

Product details

General

Application
Industrial/Commercial
Color
Cord Range
0.296"-0.625" (7.5-15.9)
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
No
Horsepower - Maximum
2
Insulation
Insulated Body
Item Type
Armored
Material
Composite
Material - Mounting Hardware
Cord Mounted
Number Of Poles
2-Pole
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - UL 94 V-1 or better
  • Environmental - Operating Temperatures - Maximum continuous 75°C minimum -40°C (w/o impact)
  • Mechanical - Product Identification - Ratings are a permanent part of the device
  • Mechanical - Terminal Accommodation - #14-#10 AWG stranded copper wire only
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498 and CSA
Temperature Rating
Max Continuous- 75 Degrees C, Minimum- -40 Without Impact
UPC
783585013374

Dimensions

Display Size
Standard
Weight
0.2 lb

Electrical Ratings

Amperage Rating
15 A
Connectivity
Screw Terminals
Current / Amperage Rating
15 A
Current Rating
15 A
Dielectric Strength
Withstands 2,000V minimum
Voltage Rating
277 V
Voltage Rating Description
277 V

Conductor Related

Conductor Range
#14 AWG to #12 AWG
Number of Conductors
3-Wire Grounding
Number Of Wires
3-Wire
Wire Size
#14 AWG to #10 AWG

Certifications And Compliance

Industry Standard(s)
  • CSA Certified to C22.2 No. 42 File 280C
  • NEMA® WD-6 Compliant
  • UL Listed to UL498 File E1706
Nema Rating
7-15R
Standards - RoHS Compliance Status
CM

Logistics

Carton Quantity
10