text.skipToContent text.skipToNavigation

HBL5361BK

By Hubbell Wiring Device-Kellems 

Catalog ID: HBL5361BK

By Hubbell Wiring Device-Kellems
Catalog ID:  HBL5361BK
Straight Blade Devices, Receptacles, Single, Industrial Grade, 2-Pole 3-Wire Grounding, 20A 125V, 5-20R, Black, Single Pack.
  • One-piece brass integral ground strap
  • Unique bypass contact design

Self Grounding

Add to List

More Options

Where to Buy

Product Details

General

Application Extra Heavy Duty Specification Grade
Color Black
Environmental Conditions Indoor Dry Unless Protected By Additional Means
Horsepower - Maximum 1
Item Type Single
Material - Mounting Hardware Screw Mounting
Number Of Poles 2-Pole
OEM Brand Name Hubbell Wiring Device-Kellems
Operating Temperature Maximum continuous 75