WBP_HBL5361GRY_PRODIMAGE
WBP_HBL5361GRY_PRODIMAGE

Straight Blade Devices, Receptacles, Single, Industrial Grade, 2-Pole 3-Wire Grounding, 20A 125V, 5-20R, Gray, Single Pack

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL5361GRY

Straight Blade Devices, Receptacles, Single, Industrial Grade, 2-Pole 3-Wire Grounding, 20A 125V, 5-20R, Gray, Single Pack.

HBL® Extra Heavy Duty Max Industrial Series - Hubbell’s commitment to quality continually reinforces a philosophy of unrivaled performance. No Hubbell device exemplifies this philosophy more than the HBL5262. While all Hubbell receptacles are designed and manufactured to withstand even the harshest environments, none match the total performance of the HBL5262. Whether in a factory, office building or school, the Hubbell HBL5262 is the receptacle of choice when people are depending on the safety and reliability of a receptacle. The safest, most reliable design for a low resistance flow of fault currents. Oversized “bell" shaped ground contacts, along with nickel plated steel retaining shields, help minimize damage to the grounding system during abrupt pullout.

Self Grounding

Product details

General

Application
  • Extra Heavy Duty Specification Grade
Color
  • Gray
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Horsepower - Maximum
1
Item Type
Single
Material - Mounting Hardware
Screw Mounting
Number Of Poles
2-Pole
OEM Brand Name
Hubbell Wiring Device-Kellems
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - Top: UL 94V-2, Base: UL 94V-0
  • Environmental - Operating Temperatures - Maximum continuous 75°C, minimum -40°C (w/o impact)
  • Mechanical - Product Identification - Ratings are a permanent part of the device
  • Mechanical - Terminal Accommodation - #12-#10 AWG copper stranded or solid conductor only
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498 and CSA
Series
Extra Heavy Duty
Style
Finder Groove Face
Type
  • Single Receptacle
  • Single Receptacle
UPC
783585014302

Dimensions

Dimensions
3.28 in x 1.63 in x 1.19 in
Display Size
Standard Sized Product
Height
1.19 in
Length
3.28 in
Weight
0.15 lb
Width
1.63 in

Electrical Ratings

Amperage Rating
20 A
Connectivity
Back and Side Wired Screw Terminals
Current / Amperage Rating
20 A
Current Rating
20 A
Dielectric Strength
Withstands 2,000V minimum
Phase
Single Phase
Voltage Rating
125 VAC
Voltage Rating Description
125 V
Wattage
2500 W

Conductor Related

Number Of Wires
3-Wire
Wire Size
#12 AWG to #10 AWG

Certifications And Compliance

Industry Standard(s)
  • Certified to CSA 22.2, No. 42 File 285
  • Fed. Spec. W-C-596
  • NEMA® WD-6 Compliant
  • UL Listed to UL498 File No. E2186
Nema Rating
5-20R
Standards - RoHS Compliance Status
CM

Logistics

Carton Quantity
10
Pallet Quantity
4500