text.skipToContent text.skipToNavigation

HBL5361WR

by Hubbell Wiring Device-Kellems 

Catalog ID: HBL5361WR

Straight Blade Devices, Receptacles, Weather-Resistant Single, Industrial Grade, 20A 125V, 2-Pole 3-Wire Grounding, 5-20R, Brown, Single Pack.

  • Weather-resistance complies with national electrical code requirements
  • Back wired ground terminal allows faster, easier installation
  • Finder Groove Face

Weather Resistant- Self Grounding

Product Details

General

Application Extra Heavy Duty Specification Grade
Color Brown
Environmental Conditions Weather Resistant
Horsepower - Maximum 1
Item Type Single
Material - Mounting Hardware Screw Mounting
Number Of Poles 2-Pole
OEM Brand Name Hubbell Wiring Device-Kellems
Operating Temperature Maximum continuous 75°C and minimum -40°C without Impact
Performance
  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - Top: UL 94V-2, Base: UL 94V-0
  • Environmental - Operating Temperatures - Maximum continuous 75°C, minimum -40°C (w/o impact)
  • Mechanical - Product Identification - Ratings are a permanent part of the device
  • Mechanical - Terminal Accommodation - #12-#10 AWG copper stranded or solid conductor only
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498 and CSA
Series Extra Heavy Duty
Style Finder Groove Face
Type Single Receptacle
UPC 783585320632

Dimensions

Dimensions 3.28 in x 1.63 in x 1.19 in
Display Size Standard Sized Product
Height 1.19 in
Length 3.28 in
Weight 0.2 lb
Width 1.63 in

Electrical Ratings

Amperage Rating 20 A
Connectivity Back and Side Wired Screw Terminals
Current / Amperage Rating 20 A
Current Rating 20 A
Dielectric Strength Withstands 2,000V minimum
Phase Single Phase
Voltage Rating 125 VAC
Voltage Rating Description 125 V
Wattage 2500 W

Conductor Related

Number Of Wires 3-Wire
Wire Size #12 AWG to #10 AWG

Certifications and Compliance

Industry Standard(s)
  • Certified to CSA 22.2, No. 42 File 285
  • Fed. Spec. W-C-602
  • NEMA® WD-6 Compliant
  • UL Listed to UL498 File No. E2186
Nema Rating 5-20R

Logistics

Carton Quantity 10

Resources/Downloads