text.skipToContent text.skipToNavigation

HBL5362

By Hubbell Wiring Device-Kellems 

Catalog ID: HBL5362

By Hubbell Wiring Device-Kellems
Catalog ID:  HBL5362
Straight Blade Devices, Receptacles, Duplex, Industrial Grade, 2-Pole 3-Wire Grounding, 20A 125V, 5-20R, Brown, Single Pack
  • Back wired ground terminal allows faster, easier installation
  • One-piece brass integral ground strap
  • Finder Groove Face
  • Deep body design with circuit ID face

Self Grounding

Add to List

More Options

Where to Buy

Product Details

General

Application Extra Heavy Duty Specification Grade
Color Brown
Environmental Conditions Indoor Dry Unless Protected By Additional Means
Horsepower - Maximum 1
Item Type Traditional Duplex
Material - Mounting Hardware Screw Mounting
Number Of Poles 2-Pole
OEM Brand Name Hubbell Wiring Device-Kellems
Operating Temperature Maximum continuous 75°C and minimum -40°C without Impact
Performance
  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - Top: UL 94V-2, Base: UL 94V-0
  • Environmental - Operating Temperatures - Maximum continuous 75°C, minimum -40°C (w/o impact)
  • Mechanical - Product Identification - Ratings are a permanent part of the device
  • Mechanical - Terminal Accommodation - #14-#10 AWG copper stranded or solid conductor only
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498 and CSA
Series Extra Heavy Duty
Style Finder Groove Face
Type Standard Duplex
UPC 783585435220

Dimensions

Dimensions 3.28 in x 1.65 in x 1.19 in
Display Size Standard Sized Product
Height 1.19 in
Length 3.28 in
Weight 0.25 lb
Width 1.65 in

Electrical Ratings

Amperage Rating 20 A
Connectivity Back and Side Wired Screw Terminals
Current / Amperage Rating 20 A
Current Rating 20 A
Dielectric Strength Withstands 2,000V minimum
Phase Single Phase
Voltage Rating 125 VAC
Voltage Rating Description 125 V
Wattage 2500 W

Conductor Related

Number Of Wires 3-Wire
Wire Size #14 AWG to #10 AWG

Certifications and Compliance

Industry Standard(s)
  • Certified to CSA 22.2, No. 42 File 285
  • Fed. Spec. W-C-596
  • NEMA® WD-6 Compliant
  • UL Listed to UL498 File No. E2186
Nema Rating 5-20R

Logistics

Carton Quantity 10