WBP_HBL5378C_PRODIMAGE
WBP_HBL5378C_PRODIMAGE
play
Insulgrip Twist-Lock and Straight Blade Devices

Straight Blade Devices, Male Inlets, Flanged, Industrial/Commercial, 20A 125V, 2-Pole 3-Wire Grounding, 5- 20P, White, Single Pack

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL5378C

Straight Blade Flanged Male Inlet 20A, 125V, 2-Pole, 3-Wire Grounding, 5- 20P.

  • Impact resistant thermoplastic construction
  • Backwired terminations for ease of installation
  • #8-32 Multiple drive terminal screws
  • Mounting screws included

Product details

General

Application
Color
  • White
  • Blanc
Cord Range
0.230"-0.720" (5.8-18.3)
Environmental Conditions
EU RoHS Indicator
Yes
Horsepower - Maximum
0.5
Insulation
Insulated Body
Item Type
Standard Single
Material
Nylon
Material - Mounting Hardware
Screw Mounting
Number Of Poles
2-Pole
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - UL 94 V-2
  • Environmental - Operating Temperatures - Maximum continuous 75°C minimum -40°C (w/o impact)
  • Mechanical - Product Identification - Ratings are a permanent part of the device
  • Mechanical - Terminal Accommodation - #18-#10 AWG copper stranded or solid conductor only
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498 and CSA
Series
Extra Heavy Duty
Temperature Rating
Maximum continu : 75° C ; Minimum continu : -40° C sans impact, -25° avec impact.
Type
UPC
783585174402

Dimensions

Dimensions
1.71 in x 1.69 in x 1.71 in
Display Size
Standard Sized Product
Height
1.71 in
Length
1.71 in
Weight
0.1 lb
Width
1.69 in

Electrical Ratings

Amperage Rating
20 A
Connectivity
Back Wired
Current / Amperage Rating
20 A
Current Rating
20 A
Dielectric Strength
Withstands 2,000V minimum
Phase
Single Phase
Voltage Rating
125 VAC
Voltage Rating Description
125 V
Wattage
2500 W

Conductor Related

Conductor Range
#18 AWG to #10 AWG
Number of Conductors
3-Wire
Number Of Wires
3-Wire
Wire Size
#18 AWG to #10 AWG

Certifications And Compliance

Industry Standard(s)
  • Certified to CSA, C22.2, No. 42
  • NEMA® WD-6 Compliant
  • UL Listed, File E2186
Nema Rating
5-20P
Standards - RoHS Compliance Status
CM

Logistics

Carton Quantity
10
Pallet Quantity
4500