text.skipToContent text.skipToNavigation

HBL5661RT

by Hubbell Wiring Device-Kellems 

Catalog ID: HBL5661RT

Straight Blade Devices, Receptacles, Single, Specification Grade, 2-Pole 3-Wire Grounding, 15A 250V, 6-15R, Brown, Single Pack Ring, Terminal Mod

  • Ring Terminal Connection
  • One-piece brass integral ground strap
  • Patented bypass contact design
Ring Terminal

Product Details

General

Application Extra Heavy Duty
Color Brown
Environmental Conditions Indoor Dry Unless Protected By Additional Means
Horsepower - Maximum 1.5
Item Type Single
Material Nylon
Material - Mounting Hardware Screw Mounting
Number Of Poles 2-Pole
OEM Brand Name Hubbell Wiring Device-Kellems
Operating Temperature Maximum continuous 75°C and minimum -40°C without Impact
Performance
  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - Top: UL 94V-2, Base: UL 94V-0
  • Environmental - Operating Temperatures - Maximum continuous 75°C minimum -40°C (w/o impact)
  • Mechanical - Product Identification - Ratings are a permanent part of the device
  • Mechanical - Terminal Accommodation - #14-#10 AWG copper stranded or solid conductor only
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498 and CSA
UPC 783585318530

Dimensions

Display Size Standard Sized Product
Weight 0.15 lb

Electrical Ratings

Amperage Rating 15 A
Connectivity Ring Terminal
Current / Amperage Rating 15 A
Current Rating 15 A
Dielectric Strength Withstands 2,000V minimum
Phase Single Phase
Voltage Rating 250 V
Voltage Rating Description 250 V
Wattage 3750 W

Conductor Related

Number Of Wires 3-Wire
Wire Size #14 AWG to #10 AWG

Certifications and Compliance

Industry Standard(s)
  • Certified to CSA 22.2, No. 42 File 285
  • Guide RTRT Fed Spec WC596G
  • NEMA® WD-6 Compliant
  • UL Listed to UL498 File No. E2186
Nema Rating 6-15R

Logistics

Carton Quantity 10

Resources/Downloads