WBP_HBL5662I_PRODIMAGE
WBP_HBL5662I_PRODIMAGE

Straight Blade Devices, Receptacles, Duplex, Specification Grade, 2-Pole 3-Wire Grounding, 15A 250V, 6-15R, Ivory, Single Pack

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL5662I

Straight Blade Devices, Receptacles, Duplex, Specification Grade, 2-Pole 3-Wire Grounding, 15A 250V, 6-15R, Ivory, Single Pack

Standard

Product details

General

Application
  • Extra Heavy Duty
Color
  • Ivory
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Horsepower - Maximum
1.5
Item Type
Traditional Duplex
Material - Mounting Hardware
Screw Mounting
Number Of Poles
2-Pole
OEM Brand Name
Hubbell Wiring Device-Kellems
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - Top: UL 94V-2, Base: UL 94V-0
  • Environmental - Operating Temperatures - Maximum continuous 75°C minimum -40°C (w/o impact)
  • Mechanical - Product Identification - Ratings are a permanent part of the device
  • Mechanical - Terminal Accommodation - #14-#10 AWG copper stranded or solid conductor only
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498 and CSA
Series
Extra Heavy Duty
Style
Finder Groove Face
Type
  • Standard Duplex
  • Standard Duplex
UPC
783585435589

Dimensions

Dimensions
3.28 in x 1.65 in x 1.19 in
Display Size
Standard Sized Product
Height
1.19 in
Length
3.28 in
Weight
0.25 lb
Width
1.65 in

Electrical Ratings

Amperage Rating
15 A
Connectivity
Back and Side Wired
Current / Amperage Rating
15 A
Current Rating
15 A
Dielectric Strength
Withstands 2,000V minimum
Phase
Single Phase
Voltage Rating
250 V
Voltage Rating Description
250 V
Wattage
3750 W

Conductor Related

Number Of Wires
3-Wire
Wire Size
#14 AWG to #10 AWG

Certifications And Compliance

Industry Standard(s)
  • Certified to CSA 22.2, No. 42 File 285
  • Guide RTRT Fed Spec WC596G
  • NEMA® WD-6 Compliant
  • UL Listed to UL498 File No. E2186
Nema Rating
6-15R
Standards - RoHS Compliance Status
CM

Logistics

Carton Quantity
10
Pallet Quantity
3600