text.skipToContent text.skipToNavigation

HBL5678C

by Hubbell Wiring Device-Kellems 

Catalog ID: HBL5678C

Straight Blade Devices, Male Inlets, Flanged, Industrial/Commercial, 15A 250V, 2-Pole 3-Wire Grounding, 6- 15P, White, Single Pack.

  • Impact resistant thermoplastic construction
  • Backwired terminations for ease of installation
  • #8-32 Multiple drive terminal screws
  • Mounting screws included

Standard Product

Product Details

General

Application Extra Heavy Duty Industrial
Color White
Environmental Conditions Indoor Dry Unless Protected By Additional Means
Horsepower - Maximum 1.5
Insulation Insulated Body
Item Type Standard Single
Material Nylon
Material - Mounting Hardware Screw Mounting
Number Of Poles 2-Pole
OEM Brand Name Hubbell Wiring Device-Kellems
Operating Temperature Maximum continuous 75°C and minimum -40°C without Impact
Performance
  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - UL 94 V-2
  • Environmental - Operating Temperatures - Maximum continuous 75°C minimum -40°C (w/o impact)
  • Mechanical - Product Identification - Ratings are a permanent part of the device
  • Mechanical - Terminal Accommodation - #18-#10 AWG copper stranded or solid conductor only
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498 and CSA
Series Extra Heavy Duty
Temperature Rating Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.
Type Flanged Inlet
UPC 783585175959

Dimensions

Dimensions 1.72 in x 2.56 in x 2.56 in
Display Size Standard Sized Product
Height 2.56 in
Length 1.72 in
Weight 0.15 lb
Width 2.56 in

Electrical Ratings

Amperage Rating 15 A
Connectivity Screw Terminals
Current / Amperage Rating 15 A
Current Rating 15 A
Dielectric Strength Withstands 2,000V minimum
Phase Single Phase
Voltage Rating 250 V
Voltage Rating Description 250 V
Wattage 3750 W

Conductor Related

Number Of Conductors 3-Wire Grounding
Number Of Wires 3-Wire
Wire Size #18 AWG to #10 AWG

Certifications and Compliance

Industry Standard(s)
  • Certified to CSA, C22.2, No. 42
  • NEMA® WD-6 Compliant
  • UL Listed, File E2186
Nema Rating 6-15P

Logistics

Carton Quantity 10

Resources/Downloads

Videos

Insulgrip Twist-Lock and Straight Blade Devices

Installation/Instruction Manual (IOM)