WBP_HBL5358_PRODIMAGE
WBP_HBL5358_PRODIMAGE

Straight Blade Devices, Receptacles, Panel Mount Single, Industrial Grade, 2-Pole 3-Wire Grounding, 20A 125V, 5-20R, Brown, Single Pack, Short Strap

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL5358

Straight Blade Devices, Receptacles, Panel Mount Single, Industrial Grade, 2-Pole 3-Wire Grounding, 20A 125V, 5-20R, Brown, Single Pack, Short Strap.

  • Slender/compact design
  • Triple wipe contacts
  • Panel mount

Panel Mount

Product details

General

Application
Heavy Duty
Catalog Number
HBL5358
Color
Brown
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Horsepower - Maximum
1
Item Type
Traditional Duplex
Material
Thermoplastic
Material - Mounting Hardware
Screw Mounting
Number Of Poles
2-Pole
OEM Brand Name
Hubbell Wiring Device-Kellems
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - UL 94 V-0
  • Environmental - Operating Temperatures - Maximum continuous 75°C, minimum -40°C (w/o impact)
  • Mechanical - Product Identification - Ratings are a permanent part of the device
  • Mechanical - Terminal Accommodation - #12-#10 AWG stranded or solid copper wire only
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498 and CSA
UPC
783585014739

Dimensions

Dimensions
1.75 in x 1.38 in x 1.12 in
Display Size
Standard Sized Product
Height
1.12 in
Length
1.75 in
Weight
0.1 lb
Width
1.38 in

Electrical Ratings

Amperage Rating
20 A
Connectivity
Side Wired Only
Current / Amperage Rating
20 A
Current Rating
20 A
Dielectric Strength
Withstands 2,000V minimum
Phase
Single Phase
Voltage Rating
125 V
Voltage Rating Description
125 V
Wattage
2500 W

Conductor Related

Number Of Wires
3-Wire
Wire Size
#12 AWG to #10 AWG

Certifications And Compliance

Industry Standard(s)
  • Certified to CSA, C22.2, No. 42
  • Fed. Spec. WC596
  • NEMA® WD-6 Compliant
  • UL Listed, File E2186
Nema Rating
5-20R
Standards - RoHS Compliance Status
CM

Logistics

Carton Quantity
10