WBP_5661RED_PRODIMAGE
WBP_5661RED_PRODIMAGE

Straight Blade Devices, Receptacles, Single, Commercial/Industrial Grade, 2-Pole 3-Wire Grounding, 15A 250V, 6-15R, Red, Single Pack

Brand:

Bryant

Catalog ID:

5661RED

Straight Blade Devices, Receptacles, Single, Commercial/Industrial Grade, 2-Pole 3-Wire Grounding, 15A 250V, 6-15R, Red, Single Pack

Standard Product

Product details

General

Application
Extra Heavy Duty Industrial Specification Grade
Catalog Number
5661RED
Color
Red
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Item Type
Single
Material - Mounting Hardware
Screw Mounting
Number Of Poles
2-Pole
OEM Brand Name
Hubbell Bryant
Series
Extra Heavy Duty
Style
Finder Groove Face
Type
Single Receptacle
UPC
781786625952

Dimensions

Dimensions
3.28 in x 1.38 in x 0.91 in
Display Size
Standard Sized Product
Height
0.91 in
Length
3.28 in
Weight
0.15 lb
Width
1.38 in

Electrical Ratings

Amperage Rating
15 A
Connectivity
Back and Side Wired
Current / Amperage Rating
15 A
Current Rating
15 A
Phase
Single Phase
Voltage Rating
250 V
Voltage Rating Description
250 V
Wattage
3750

Conductor Related

Number Of Wires
3-Wire
Wire Size
#14 AWG to #12 AWG

Certifications And Compliance

Nema Rating
6-15R
Standards - RoHS Compliance Status
CM

Logistics

Carton Quantity
10

Resources and downloads