text.skipToContent text.skipToNavigation

RRD15SWTR

by Hubbell Wiring Device-Kellems 

Catalog ID: RRD15SWTR

TradeSelect, Straight Blade Devices, Residential Grade, Receptacles, Tamper Resistant Decorator Duplex, Self Grounding, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, White

Tamper Resistant- Self Grounding

Product Details

General

Application Residential Receptacles
Color White
Environmental Conditions Indoor Dry Unless Protected By Additional Means
Item Type Decorator Duplex
Material Thermoplastic
Material - Mounting Hardware Screw Mounting
Number Of Poles 2-Pole
UPC 883778301681

Dimensions

Display Size Standard Sized Product

Electrical Ratings

Amperage Rating 15 A
Connectivity Push and Side Wire
Current / Amperage Rating 15 A
Current Rating 15 A
Phase Single Phase
Voltage Rating 125 VAC
Voltage Rating Description 125 VAC
Wattage 1875

Conductor Related

Number Of Wires 3-Wire Grounding
Wire Size #14 AWG to #12 AWG

Certifications and Compliance

Nema Rating 5-15R

Logistics

Carton Quantity 10