WBP_5159HVG_PRODIMAGE
WBP_5159HVG_PRODIMAGE
WBP_5159HVG_pkg_PRODIMAGE

Straight Blade Devices, HI-VIS, Commercial Grade, Female Connector, Straight, 2-Pole 3-Wire Grounding, 15A 125V, 5-15R, Hi-Visibility Green

Brand:

Bryant

Catalog ID:

5159HVG

Straight Blade Devices, HI-VIS, Commercial Grade, Female Connector, Straight, 2-Pole 3-Wire Grounding, 15A 125V, 5-15R, Single Pack, Hi-Visibility Green.

Hi-Vis

Product details

General

Application
Heavy Duty
Color
Cord Range
0.245"-0.655"
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Insulation
Insulated Body
Item Type
Female Connector
Material
Thermoplastic
Material - Mounting Hardware
Cord Mounted
Number Of Poles
2-Pole
Series
Commercial
Style
Heavy Duty
Temperature Rating
Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.
Type
Connector Body
UPC
781786515932

Dimensions

Display Size
Standard Sized Product
Weight
0.1 lb

Electrical Ratings

Amperage Rating
15 A
Connectivity
Screw Terminals
Current / Amperage Rating
15 A
Current Rating
15 A
Voltage Rating
125 V
Voltage Rating Description
125 V
Wattage
1875 W

Conductor Related

Number of Conductors
3-Wire Grounding
Number Of Wires
3-Wire

Certifications And Compliance

Nema Rating
5-15R

Logistics

Carton Quantity
10
Pallet Quantity
168

Resources and downloads