text.skipToContent text.skipToNavigation

5395

by Bryant 

Catalog ID: 5395

Straight Blade Devices, Male Plug, Heavy Duty, Industrial/Commercial Grade, Angled, 2-Pole 3-Wire Grounding, 20A 125V, 5-20P, Black, Single Pack

Angled

Product Details

General

Application Heavy Duty
Color Black and White
Environmental Conditions Indoor Dry Unless Protected By Additional Means
Item Type Standard
Material Composite
Material - Mounting Hardware Cord Mounted
Number Of Poles 2-Pole
OEM Brand Name Hubbell Bryant
Series Industrial
Style Extra Heavy Duty
Type Plug
UPC 781786174177

Dimensions

Display Size Standard Sized
Length 2.07 in
Weight 0.1 lb
Width 1.25 in

Electrical Ratings

Amperage Rating 20 A
Connectivity Screw Terminals
Current / Amperage Rating 20 A
Current Rating 20 A
Phase Single Phase
Voltage Rating 125 V
Voltage Rating Description 125 V
Wattage 2500

Conductor Related

Cord Type All Portable
Number Of Wires 3-Wire
Wire Size #14 AWG to #12 AWG

Certifications and Compliance

Nema Rating 5-20P

Logistics

Carton Quantity 10

Resources/Downloads