text.skipToContent text.skipToNavigation

BRY5266NPSY

by Bryant 

Catalog ID: BRY5266NPSY

Straight Blade Devices, Male Plug, Heavy Duty, Industrial/Commercial Grade, Straight, 15A 125V, 2-Pole 3-Wire Grounding, 5-15P, Yellow, Single Pack

High-Visibility

Product Details

General

Application Extra Heavy Duty Industrial Grade
Color Yellow
Environmental Conditions Indoor Dry Unless Protected By Additional Means
Item Type Tech-Spec Triple Gripper
Material Composite
Material - Mounting Hardware Cord Mounted
Number Of Poles 2-Pole
OEM Brand Name Hubbell Bryant
Series Industrial
Style Extra Heavy Duty
Type Plug
UPC 781786134065

Dimensions

Dimensions 2.18 in x 1.52 in x 1.38 in
Display Size Standard Sized
Height 1.38 in
Length 2.18 in
Weight 0.1 lb
Width 1.52 in

Electrical Ratings

Amperage Rating 15 A
Connectivity Screw Terminals
Current / Amperage Rating 15 A
Current Rating 15 A
Phase Single Phase
Voltage Rating 125 V
Voltage Rating Description 125 V
Wattage 1875

Conductor Related

Cord Type All Portable
Number Of Wires 3-Wire
Wire Size #14 AWG to #12 AWG

Certifications and Compliance

Nema Rating 5-15P

Logistics

Carton Quantity 10

Resources/Downloads