text.skipToContent text.skipToNavigation

BRY5666NPSY

By Bryant 

Catalog ID: BRY5666NPSY

By Bryant
Catalog ID:  BRY5666NPSY
Straight Blade Devices, Male Plug, Heavy Duty, Industrial/Commercial Grade, Straight, 15A 250V, 2-Pole 3-Wire Grounding, 6-15P, Yellow, Single Pack

High-Visibility

Add to List

More Options

Where to Buy

Product Details

General

Application Extra Heavy Duty Industrial Grade
Color Sentinel Yellow
Environmental Conditions Indoor Dry Unless Protected By Additional Means
Item Type Tech-Spec Triple Gripper
Material Composite
Material - Mounting Hardware Cord Mounted
Number Of Poles 2-Pole
OEM Brand Name Hubbell Bryant
Series Industrial
Style Extra Heavy Duty
Type Plug
UPC 781786134188

Dimensions

Dimensions 2.18 in x 1.52 in x 1.38 in
Display Size Standard Sized
Height 1.38 in
Length 2.18 in
Weight 0.1 lb
Width 1.52 in

Electrical Ratings

Amperage Rating 15 A
Connectivity Screw Terminals
Current / Amperage Rating 15 A
Current Rating 15 A
Phase Single Phase
Voltage Rating 250 V
Voltage Rating Description 250 V
Wattage 3750

Conductor Related

Cord Type All Portable
Number Of Wires 3-Wire
Wire Size #14 AWG to #12 AWG

Certifications and Compliance

Nema Rating 6-15P

Logistics

Carton Quantity 10

Resources and Downloads