WBP_BRY5666NPSY_PRODIMAGE
WBP_BRY5666NPSY_PRODIMAGE

Straight Blade Devices, Male Plug, Heavy Duty, Industrial/Commercial Grade, Straight, 15A 250V, 2-Pole 3-Wire Grounding, 6-15P, Yellow, Single Pack

Brand:

Bryant

Catalog ID:

BRY5666NPSY

Straight Blade Devices, Male Plug, Heavy Duty, Industrial/Commercial Grade, Straight, 15A 250V, 2-Pole 3-Wire Grounding, 6-15P, Yellow, Single Pack.

High-Visibility

Product details

General

Application
Extra Heavy Duty Industrial Grade
Color
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Item Type
Tech-Spec Triple Gripper
Material
Composite
Material - Mounting Hardware
Cord Mounted
Number Of Poles
2-Pole
Series
Industrial
Style
Extra Heavy Duty
Type
Plug
UPC
781786134188

Dimensions

Dimensions
2.18 in x 1.52 in x 1.38 in
Display Size
Standard Sized
Height
1.38 in
Length
2.18 in
Weight
0.1 lb
Width
1.52 in

Electrical Ratings

Amperage Rating
15 A
Connectivity
Screw Terminals
Current / Amperage Rating
15 A
Current Rating
15 A
Phase
Single Phase
Voltage Rating
250 V
Voltage Rating Description
250 V
Wattage
3750

Conductor Related

Cord Type
All Portable
Number Of Wires
3-Wire
Wire Size
#14 AWG to #12 AWG

Certifications And Compliance

Nema Rating
6-15P

Logistics

Carton Quantity
10

Resources and downloads