WBP_BRY5965Y_PRODIMAGE
WBP_BRY5965Y_PRODIMAGE
WBP_BRY5965Y_alt_PRODIMAGE
WBP_BRY5965Y_features_PRODIMAGE
WBP_BRY5965Y_open_PRODIMAGE

Straight Blade Devices, Male Plug, Valise Series, Industrial/Commercial Grade, Straight, 15A 125V, 2-Pole 3-Wire Grounding, 5-15P, Yellow, Single Pack

Brand:

Bryant

Catalog ID:

BRY5965Y

Straight Blade Devices, Male Plug, Valise Series, Industrial/Commercial Grade, Straight, 15A 125V, 2-Pole 3-Wire Grounding, 5-15P, Yellow, Single Pack

Standard Product

Product details

General

Application
Heavy Duty
Color
Yellow
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Item Type
Standard
Material
Composite
Material - Mounting Hardware
Cord Mounted
Number Of Poles
2-Pole
OEM Brand Name
Hubbell Bryant
Series
Commercial
Style
Heavy Duty
Type
Plug
UPC
781786005853

Dimensions

Dimensions
1.88 in x 1.25 in x 1.13 in
Display Size
Standard Sized
Height
1.13 in
Length
1.88 in
Weight
0.2 lb
Width
1.25 in

Electrical Ratings

Amperage Rating
15 A
Connectivity
Screw Terminals
Current / Amperage Rating
15 A
Current Rating
15 A
Phase
Single Phase
Voltage Rating
125 V
Voltage Rating Description
125 V
Wattage
1875

Conductor Related

Cord Type
All Portable
Number Of Wires
3-Wire
Wire Size
#14 AWG to #12 AWG

Certifications And Compliance

Nema Rating
5-15P

Logistics

Carton Quantity
10
Pallet Quantity
3600