WBP_HBL52CM80C_PRODIMAGE
WBP_HBL52CM80C_PRODIMAGE
play
Insulgrip Twist-Lock and Straight Blade Devices
play
Marine Electrical Products

Straight Blade Devices, Male Plug, Corrosion Resistant, Industrial/Commercial Grade, Straight, 15A 125V, 5-15P, Anchor Locking

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL52CM80C

Straight Blade Devices, Male Plug, Corrosion Resistant, Industrial/Commercial Grade, Straight, 2-Pole 3- Wire Grounding, 15A 125V, 5-15P, Yellow, Single Pack, Anchor Locking.

Corrosion Resistant

Product details

General

Application
Industrial/Commercial Grade
Color
Yellow
EU RoHS Indicator
Contact Manufacturer
Horsepower - Maximum
0.5
Item Type
Insulgrip Plug
Material
Polycarbonate
Number Of Poles
2-Pole
OEM Brand Name
Hubbell Wiring Device-Kellems
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - UL 94 HB or better
  • Environmental - IP Suitability - IP20
  • Environmental - Operating Temperatures - Maximum continuous 75°C minimum -40°C (w/o impact)
  • Mechanical - Terminal Accommodation - #18-10 AWG. Standed copper wire only
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498 and CSA
Series
Insulgrip®
Style
Anchor Lock
Type
Plug
UPC
783585808307

Dimensions

Dimensions
1.52 in x 1.52 in x 1.96 in
Height
1.96 in
Length
1.52 in
Weight
0.15 lb
Width
1.52 in

Electrical Ratings

Amperage Rating
15 A
Current / Amperage Rating
15 A
Current Rating
15 A
Dielectric Strength
Withstands 2,000V minimum
Phase
Single Phase
Voltage Rating
125 VAC
Voltage Rating Description
125 V

Conductor Related

Number Of Wires
3-Wire
Wire Size
#18 AWG to #10 AWG

Certifications And Compliance

Industry Standard(s)
  • CSA Certified to C22.2 No. 42 File 280
  • NEMA® WD-6 Compliant
  • UL Listed to UL498 File E1706
Nema Rating
5-15P
Standards - RoHS Compliance Status
CM

Logistics

Carton Quantity
10

Resources and downloads

Installation Manuals

Videos

Insulgrip Twist-Lock and Straight Blade Devices
Marine Electrical Products