WBP_HBL5865VY_PRODIMAGE
WBP_HBL5865VY_PRODIMAGE

Straight Blade Devices, Male Plug, Valise Series, Industrial/Commercial Grade, Straight, 2-Pole 2-Wire Non- Grounding, 15A 125V, 1-15P, Single Pack

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL5866VY

Valise® Polarized Straight Blade Male Plug 15A, 2-Pole 2-Wire Non-Grounding, 125V, 1-15P.

  • Hinged one piece body design for easy assembly
  • Two captive multiple drive assembly screws
  • Powerful cord grips prevent conductor slippage and strain
  • Polarized blades

Polarisé

Product details

General

Color
  • Yellow
  • Jaune
EU RoHS Indicator
Contact Manufacturer
Horsepower - Maximum
0.5
Item Type
Valise Plug
Number Of Poles
2-Pole
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - UL 94 HB
  • Environmental - IP Suitability - IP20
  • Environmental - Operating Temperatures - Maximum continuous 75°C minimum -40°C (w/o impact)
  • Mechanical - Product Identification - Molded Rating on Device Face
  • Mechanical - Terminal Accommodation - #18-#14 AWG stranded copper wire only
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498 and CSA
Series
Valise®
Style
Non-Grounding
Type
UPC
783585013077

Dimensions

Dimensions
1.68 in x 1.25 in x 0.88 in
Height
0.88 in
Length
1.68 in
Weight
0.1 lb
Width
1.25 in

Electrical Ratings

Amperage Rating
15 A
Current / Amperage Rating
15 A
Current Rating
15 A
Dielectric Strength
Withstands 2,000V minimum
Voltage Rating
125 V
Voltage Rating Description
125 V
Wattage
1875 W

Conductor Related

Number Of Wires
2-Wire
Wire Size
#18 AWG to #14 AWG

Certifications And Compliance

Industry Standard(s)
  • CSA Certified to C22.2 No. 42 File 280C
  • NEMA® WD-6 Compliant
  • UL Listed to UL498 File E1706
Nema Rating
1-15P
Standards - RoHS Compliance Status
CM

Logistics

Carton Quantity
10
Pallet Quantity
6000