WBP_HBL5921_PRODIMAGE
WBP_HBL5921_PRODIMAGE
play
Insulgrip Twist-Lock and Straight Blade Devices

Straight Blade Devices, Male Plug, Finger Grip, Industrial/Commercial Grade, Straight, 2-Pole 3-Wire Grounding, 15A 125V, 5-15P, Black, Single Pack

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL5921

Straight Blade Male Plug, Finger Grip, Industrial/Commercial Grade, Straight, 2-Pole 3-Wire Grounding, 15A 125V, 5-15P.

  • Insulprene body
  • External cord clamp
  • Dead front construction

Product details

General

Application
Industrial/Commercial Grade
Color
  • Black
  • Noir
EU RoHS Indicator
Contact Manufacturer
Horsepower - Maximum
0.5
Item Type
Insulgrip Plug
Material
Polycarbonate
Number Of Poles
2-Pole
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - UL 94 HB or better
  • Environmental - IP Suitability - IP20
  • Environmental - Operating Temperatures - Maximum continuous 75°C minimum -40°C (w/o impact)
  • Mechanical - Terminal Accommodation - #18-12 AWG. Standed copper wire only
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498 and CSA
Series
Insulprene
Style
Finger Grip
Type
Plug
UPC
783585013244

Dimensions

Weight
0.1 lb

Electrical Ratings

Amperage Rating
15 A
Current / Amperage Rating
15 A
Current Rating
15 A
Dielectric Strength
Withstands 2,000V minimum
Phase
Single Phase
Voltage Rating
125 V
Voltage Rating Description
125 V

Conductor Related

Number Of Wires
3-Wire
Wire Size
#18 AWG to #12 AWG

Certifications And Compliance

Industry Standard(s)
CSA Certified to C22.2 No. 42 File 280
Nema Rating
5-15P
Standards - RoHS Compliance Status
CM

Logistics

Carton Quantity
10

Resources and downloads

Installation Manuals

Videos

Insulgrip Twist-Lock and Straight Blade Devices