text.skipToContent text.skipToNavigation

HBL5929

by Hubbell Wiring Device-Kellems 

Catalog ID: HBL5929

Straight Blade Devices, Male Plug, Heavy Duty, Industrial/Commercial Grade, Straight, 2-Pole 3-Wire Grounding, 15A 277V AC, 7-15P, Black, Single Pack.

  • Insulprene body
  • External cord clamp
  • Dead front construction

Product Details

General

Color Black
Horsepower - Maximum 2
Number Of Poles 2-Pole
OEM Brand Name Hubbell Wiring Device-Kellems
Operating Temperature Maximum continuous 75°C and minimum -40°C without Impact
Performance
  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - UL 94 HB or better
  • Environmental - IP Suitability - IP20
  • Environmental - Operating Temperatures - Maximum continuous 75°C minimum -40°C (w/o impact)
  • Mechanical - Cord Accomodation - .310"-.430"(7.9-11.9)
  • Mechanical - Terminal Accommodation - #18-12 AWG. Standed copper wire only.
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498 and CSA
Series Industrial Grade
Style Finger Grip
Type Plugs
UPC 783585013251

Dimensions

Dimensions 1.63 in x 1.5 in x 1.5 in
Height 1.5 in
Length 1.63 in
Weight 0.15 lb
Width 1.5 in

Electrical Ratings

Amperage Rating 15 A
Current / Amperage Rating 15 A
Current Rating 15 A
Dielectric Strength Withstands 2,000V minimum
Voltage Rating 277 VAC
Voltage Rating Description 277 V
Wattage 4155 W

Conductor Related

Number Of Wires 3-Wire
Wire Size #18 AWG to #12 AWG

Certifications and Compliance

Industry Standard(s) CSA Certified to C22.2 No. 42 File 280
Nema Rating 7-15P

Logistics

Carton Quantity 10

Resources/Downloads