HUBBELL
Straight Blade Devices, Male Plug, Valise Series, Commercial Grade, Straight, 2-Pole 3-Wire Grounding, Insulation Displacement, 15A 125V, 5-15P
Image of 5966VBK Straight Blade Devices, Male Plug, Valise Series, Commercial Grade, Straight, 2-Pole 3-Wire Grounding, Insulation Displacement, 15A 125V, 5-15P

Straight Blade Devices, Male Plug, Valise Series, Commercial Grade, Straight, 2-Pole 3-Wire Grounding, Insulation Displacement, 15A 125V, 5-15P

Brand: Bryant

Catalog ID: 5966VBK

Straight Blade Devices, Male Plug, Valise Series, Commercial Grade, Straight, 2-Pole 3-Wire Grounding, Insulation Displacement, 15A 125V, 5-15P, Black, Single Pack

  • Valise Series
  • Commercial Grade
  • Straight
  • 2-Pole 3-Wire Grounding
  • Insulation Displacement

Insulation Displacement Terminals

General

Application

Heavy Duty

Catalog Number

5966VBK

Color

Black

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

Standard

Material

Composite

Material - Mounting Hardware

Cord Mounted

OEM Brand Name

Hubbell Bryant

Series

Commercial

Style

Heavy Duty

Type

Plug

UPC

781786731769

Dimensions

Dimensions

1.88 in x 1.25 in x 1.13 in

Display Size

Standard Sized

Height

1.13 in

Length

1.88 in

Weight

0.1 lb

Width

1.25 in

Electrical Ratings

Amperage Rating

15 A

Connectivity

Insulation Displacement

Current / Amperage Rating

15 A

Current Rating

15 A

Phase

Single Phase

Voltage Rating

125 V

Voltage Rating Description

125 V

Wattage

1875

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Nema Rating

5-15P

Configuration

Cord Type

All Portable

Logistics

Carton Quantity

10