WBP_SNAP15UACGY_PRODIMAGE
WBP_SNAP15UACGY_PRODIMAGE
WBP_SNAP15UACW_side-R_PRODIMAGE
WBP_SNAP15UACW_back_PRODIMAGE
WBP_SNAP15UACW_side-L_PRODIMAGE

SNAPConnect USB Charger Receptacle, one USB Type A and one Type-C port, 3.0 Amp, 5 Volt DC, Gray

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

SNAP15UACGY

SNAPConnect USB Charger Receptacle, one USB Type A and one Type-C port, 3.0 Amp, 5 Volt DC, Gray.

Product details

General

EU RoHS Indicator
Contact Manufacturer
Number Of Poles
2
Style
Style Line Decorator
Type
One USB Type-A and one Type-C port
UPC
883778308444

Electrical Ratings

Current / Amperage Rating
15 A
Voltage Rating
125 V
Voltage Rating Description
125 V

Conductor Related

Number Of Wires
3

Certifications And Compliance

Nema Rating
5-15R

Logistics

Carton Quantity
10