text.skipToContent text.skipToNavigation

SNAP2162C2BK

by Hubbell Wiring Device-Kellems 

Catalog ID: SNAP2162C2BK

Straight Blade Devices, Receptacles, Style Line Decorator Duplex, SNAPConnect, Controlled, 20A 125V, 2-Pole 3-Wire Grounding, Nylon, Black

  • Audible SNAP, indicates solid connection
  • Reduces installation time
  • Split Circuit, Fully Controlled
  • Power symbol is clearly visible

Two Controlled Faces

Product Details

General

Application SNAPConnect Permanently Marked
Color Black
Environmental Conditions Indoor Dry Unless Protected By Additional Means
Horsepower - Maximum 1
Item Type Style Line Decorator
Material Nylon
Number Of Poles 2-Pole
OEM Brand Name Hubbell Wiring Device-Kellems
Operating Temperature Maximum continuous 75°C and minimum -40°C without Impact
Performance
  • Electrical: Current Interrupting- Certified for current interrupting at full rated current
  • Electrical: Dielectric Voltage- Withstands 2,000V minimum
  • Mechanical: Product Identification Ratings are a permanent part of the device
  • Environmental: Flammability- UL 94V-2
  • Environmental: Operating Temperature- Maximum continuous 75°C
  • minimum -40°C (w/o impact)
Series Permanently Marked Receptacles
Style Style Line Decorator
Type Two Controlled Faces
UPC 783585555430

Dimensions

Dimensions 3.28 in x 1.64 in x 1.1 in
Display Size Standard Sized Product
Height 1.1 in
Length 3.28 in
Weight 0.2 lb
Width 1.64 in

Electrical Ratings

Amperage Rating 20 A
Connectivity Connectorized
Current / Amperage Rating 20 A
Current Rating 20 A
Dielectric Strength Withstands 2,000V minimum
Phase Single Phase
Voltage Rating 125 V
Voltage Rating Description 125 V
Wattage 2500 W

Conductor Related

Number Of Conductors 3-Wire Grounding
Number Of Wires 3-Wire
Wire Size #12 AWG

Certifications and Compliance

Industry Standard(s)
  • Certified to CSA, C22.2, No. 42 File 285
  • Fed. Spec. W-C-596
  • NEMA® WD-6 Compliant
  • UL Listed to UL498 File No. E2186, ASHRAE Energy Efficiency Standard 90.1 2010
  • California Title 24 2013
Nema Rating 5-20R

Logistics

Carton Quantity 10

Resources/Downloads

Videos

SNAPConnect Devices