text.skipToContent text.skipToNavigation

SNAP2162WL

By Hubbell Wiring Device-Kellems 

Catalog ID: SNAP2162WL

By Hubbell Wiring Device-Kellems
Catalog ID:  SNAP2162WL
Straight Blade Devices, Receptacles, Style Line Decorator Duplex, SNAPConnect, LED Indicator, 20A 125V, 2-Pole 3-Wire Grounding, 5-20R, Nylon, White
  • Green LED Power Indicators
  • Aesthetic Style Line® decorator design
  • Audible SNAP, indicates solid connection
  • Reduces installation time
  • Fully insulated design

Quick Connect- SNAPConnect, LED Indicator, USA Product

Add to List

More Options

Where to Buy

Product Details

General

Application Extra Heavy Duty Specification Grade
Color White
Environmental Conditions Indoor Dry Unless Protected By Additional Means
Horsepower - Maximum 1
Indicator(s) Type Green LED
Item Type Style Line Decorator
Material Nylon
Number Of Poles 2-Pole
OEM Brand Name Hubbell Wiring Device-Kellems
Operating Temperature Maximum continuous 75°C and minimum -40°C without Impact
Performance
  • Electrical: Current Interrupting- Certified for current interrupting at full rated current
  • Electrical: Dielectric Voltage- Withstands 2,000V minimum
  • Mechanical: Product Identification Ratings are a permanent part of the device
  • Environmental: Flammability- UL 94V-2
  • Environmental: Operating Temperature- Maximum continuous 75°C
  • minimum -40°C (w/o impact)
Series Extra Heavy Duty
Style Style Line Decorator
Type Power Indicating LED
UPC 783585248561

Dimensions

Dimensions 3.28 in x 1.64 in x 1.1 in
Display Size Standard Sized Product
Height 1.1 in
Length 3.28 in
Weight 0.2 lb
Width 1.64 in

Electrical Ratings

Amperage Rating 20 A
Connectivity Connectorized
Current / Amperage Rating 20 A
Current Rating 20 A
Dielectric Strength Withstands 2,000V minimum
Phase Single Phase
Voltage Rating 125 V
Voltage Rating Description 125 V
Wattage 2500 W

Conductor Related

Number Of Conductors 3-Wire Grounding
Number Of Wires 3-Wire
Wire Size #12 AWG

Certifications and Compliance

Industry Standard(s)
  • Certified to CSA, C22.2, No. 42 File 285
  • Fed. Spec. W-C-596
  • NEMA® WD-6 Compliant
  • UL Listed to UL498 File No. E2186
Nema Rating 5-20R

Logistics

Carton Quantity 10

Resources and Downloads

Videos

SNAPConnect Devices

Installation/Instruction Manual (IOM)

Sales Drawings