text.skipToContent text.skipToNavigation

Extra Heavy Duty Right Angle Pigtailed Connector with 6" leads, #12AWG THHN/THWN-2, 15A-20A, Clear

by Hubbell Wiring Device-Kellems 

Catalog ID: SNAP2RA

Straight Blade Devices, Receptacles, SNAP-CONNECT Connector, SNAP-CONNECT Series, 2-Pole 3-Wire Grounding, 20A 125V, Stranded, Right Angled, Clear terminal with 6-inch leads.

  • Transparent housing to inspect contacts
  • Audible SNAP, indicates solid connection
  • Reduces installation time
  • Fully insulated design

Stranded Leads

Product Details

General

Application Quick Connection
Color Clear
Environmental Conditions Indoor Dry Unless Protected By Additional Means
Insulation Insulated Body
Item Type SNAPConnect Connector
Material Polycarbonate
Material - Mounting Hardware Cord Mounted
Number Of Poles 2-Pole
OEM Brand Name Hubbell Wiring Device-Kellems
Operating Temperature Maximum continuous 75°C and minimum -40°C without Impact
Performance
  • Electrical: Current Interrupting- Certified for current interrupting at full rated current
  • Electrical: Dielectric Voltage- Withstands 2,000V minimum
  • Mechanical: Product Identification Ratings are a permanent part of the device
  • Environmental: Flammability- UL 94V-2
  • Environmental: Operating Temperature- Maximum continuous 75°C
  • minimum -40°C (w/o impact)
Series Extra Heavy Duty
Type Pigtailed Connector
UPC 783585251998

Dimensions

Dimensions 1.48 in x 0.78 in x 0.63 in
Display Size Standard
Height 0.63 in
Length 1.48 in
Weight 0.05 lb
Width 0.78 in

Electrical Ratings

Amperage Rating 20 A
Connectivity Connectorized
Current / Amperage Rating 15 A - 20 A
Current Rating 20 A
Dielectric Strength Withstands 2,000V minimum
Phase Single Phase
Voltage Rating 125 V
Voltage Rating Description 125 V

Conductor Related

Conductor Range Pre-Wired #12 THHN
Number Of Conductors 3-Wire Grounding
Number Of Wires 3-Wire
Wire Size #12 AWG

Certifications and Compliance

Industry Standard(s)
  • Certified to CSA, C22.2, No. 42 File 285
  • Fed. Spec. W-C-596
  • NEMA® WD-6 Compliant
  • UL Listed to UL498 File No. E2186
Nema Rating Non-NEMA

Logistics

Carton Quantity 20

Resources/Downloads

Videos

Autoguard GFCI Receptacles

SNAPConnect Devices

Installation/Instruction Manual (IOM)

Sales Drawings